Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
SWA - SAE-Socket weld adapter
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
SWA - SAE-Socket weld adapter
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SWA-3007-76,1-BL
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Pressure level
PL [PSI]
Nominal flange size
NDM [Inch]
Material
MAT
Coating
CT
Flange
FL
Flange B selection
FLB
Bolts
BOLT
Bolts
BOLT1
Maximum recommended working pressure
MB [kg/cm^2]
Special request
SPRE
Special request info
SPREINFO
LOD Level
LODLEVEL
A [mm]
A1 [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
3000
1/2
Steel
Bare (Uncoated)
No
No selection
No
-
350
No
High
21.60
30.2
13
38.1
54
17.5
46
3000
3/4
Steel
Bare (Uncoated)
No
No selection
No
-
350
No
High
25.30
38.1
19
47.6
65
22.3
52
3000
3/4
Steel
Bare (Uncoated)
No
No selection
No
-
350
No
High
26.97
38.1
19
47.6
65
22.3
52
3000
1
Steel
Bare (Uncoated)
No
No selection
No
-
320
No
High
30.30
44.5
24
52.4
70
26.2
59
3000
1
Steel
Bare (Uncoated)
No
No selection
No
-
320
No
High
33.73
44.5
24
52.4
70
26.2
59
3000
1 1/4
Steel
Bare (Uncoated)
No
No selection
No
-
280
No
High
38.30
50.8
32
58.7
79
30.2
73
3000
1 1/4
Steel
Bare (Uncoated)
No
No selection
No
-
280
No
High
42.47
50.8
32
58.7
79
30.2
73
3000
1 1/2
Steel
Bare (Uncoated)
No
No selection
No
-
210
No
High
48.82
60.3
38
69.9
94
35.7
83
3000
1 1/2
Steel
Bare (Uncoated)
No
No selection
No
-
210
No
High
50.30
60.3
38
69.9
94
35.7
83
3000
2
Steel
Bare (Uncoated)
No
No selection
No
-
210
No
High
61.11
71.4
51
77.8
102
42.9
97
3000
2 1/2
Steel
Bare (Uncoated)
No
No selection
No
-
175
No
High
76.40
84.1
62
88.9
114
50.8
109
3000
3
Steel
Bare (Uncoated)
No
No selection
No
-
160
No
High
90.40
101.6
73
106.4
135
61.9
131
6000
1/2
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
20.30
31.8
12
40.5
56
18.2
48
6000
1/2
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
21.60
31.8
12
40.5
56
18.2
48
6000
3/4
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
25.30
41.3
17
50.8
71
23.8
60
6000
3/4
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
26.97
41.3
17
50.8
71
23.8
60
6000
1
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
30.30
47.6
22
57.2
81
27.8
70
6000
1
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
33.73
47.6
25
57.2
81
27.8
70
6000
1 1/4
Steel
Bare (Uncoated)
No
No selection
No
-
420
No
High
38.30
54.0
28
66.6
95
31.8
78
Menampilkan tampilan terkompresi (24 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
HAVIT
- SWA
Shorttext
SAE-Socket weld adapter
Perubahan terakhir
21.12.2023 11:42:07
Unit
Kata kunci
Flange Connections
Flanges
ISO
Socket Weld
adapter
weld
Klasifikasi
By Functionality
BYFUNC_DRIVING Driving
CNS
CNSERPBASE Object Properties
Certificate REACH
1
Certificate RoHS
1
CNSPHYPROP Physical Properties
ECLASS 14.0
23-02-01-09 Flange fitting SAE (drive flange)
ECLASS 9.0
23-02-01-09 Flange fitting SAE (drive flange)