2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E2IGDW1TJ

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
fluid temperature
FLUID_TEMPERATURE
fluid type
FLUID_TYPE
nominal pressure
NOMINAL_PRESSURE
operating temperature
OPERATING_TEMPERATURE
piston diameter
PISTON_DIAMETER
piston rod diameter
PISTON_ROD_DIAMETER
piston speed
PISTON_SPEED
specification
SPECIFICATION
standards
STANDARDS
test pressure
TEST_PRESSURE
viscosity
VISCOSITY
name
NAME
1
E2IGDW1TJ
-20 °C to +80 °C
Mineral oils DIN 51524 HL, HLP.
160 Bar (16 MPa)
-20 °C to +80 °C.
40 mm - 200 mm
22 mm - 110 mm
Maximum 0.5 m/s.
Assembly dimensions and mounting types meet MAG standards., 8 standard mounting types., Stroke length up to 3000 m, With optional double rod version
Assembly dimensions and mounting types meet MAG standard., Piston diameter and piston rod diameter complies with ISO 3320 standard, Test standard is ISO 10100.
240 Bar (24 MPa)
5 cSt – 300 cSt
E2IGDW1TJ
Tampilkan tampilan terkompresi (1 produk)
Order numberE2IGDW1TJ
Perubahan terakhir27.01.2025 07:19:31
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties