Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Spraying Systems
US Units
Liquid Strainers
TWD - Strainer
Spraying Systems
US Units
Liquid Strainers
TWD - Strainer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1TWD-SS50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Sales Part
PN
Material Type
MAT
Inlet Connection Size
IC [INCH]
Inlet Thread Type
THD
Inlet Male/Female
TT
Screen Mesh Size
MS
Screen Mesh Opening
MO [INCH]
Outlet Connection Size
OIC [INCH]
Outlet Thread Type
OTHD
Outlet Male/Female
OTT
Min Pressure
MINP [psi]
Max Pressure
MAXP [psi]
Pipe Plug Size
PPS [INCH]
Net Weight
WE
L
L [INCH]
B
B [INCH]
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
3/4TWD-SS80
316 Stainless Steel
3/4
NPT
Female
80
0.007
3/4
NPT
Female
-
300
0.50
80.42
7.48
6.17
3/4TWD-B100
Brass
3/4
NPT
Female
100
0.0055
3/4
NPT
Female
-
300
0.50
80.42
7.48
6.17
3/4TWD-SS100
316 Stainless Steel
3/4
NPT
Female
100
0.0055
3/4
NPT
Female
-
300
0.50
80.42
7.48
6.17
3/4TWD-B200
Brass
3/4
NPT
Female
40 x 200 DW
0.0055
3/4
NPT
Female
-
300
0.50
80.42
7.48
6.17
3/4TWD-SS200
316 Stainless Steel
3/4
NPT
Female
40 x 200 DW
0.0055
3/4
NPT
Female
-
300
0.50
80.42
7.48
6.17
1TWD-B16
Brass
1
NPT
Female
16
0.045
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-SS16
316 Stainless Steel
1
NPT
Female
16
0.045
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-B30
Brass
1
NPT
Female
30
0.0213
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-SS30
316 Stainless Steel
1
NPT
Female
30
0.0213
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-B50
Brass
1
NPT
Female
50
0.011
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-SS50
316 Stainless Steel
1
NPT
Female
50
0.011
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-B80
Brass
1
NPT
Female
80
0.007
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-SS80
316 Stainless Steel
1
NPT
Female
80
0.007
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-B100
Brass
1
NPT
Female
100
0.0055
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-SS100
316 Stainless Steel
1
NPT
Female
100
0.0055
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-B200
Brass
1
NPT
Female
40 x 200 DW
0.0029
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1TWD-SS200
316 Stainless Steel
1
NPT
Female
40 x 200 DW
0.0029
1
NPT
Female
-
300
0.50
76.54
7.48
6.17
1-1/4TWD-B16
Brass
1-1/4
NPT
Female
16
0.045
1-1/4
NPT
Female
-
300
0.75
190.13
10.32
8.39
1-1/4TWD-SS16
316 Stainless Steel
1-1/4
NPT
Female
16
0.045
1-1/4
NPT
Female
-
300
0.75
190.13
10.32
8.39
Tampilkan tampilan terkompresi (108 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Spraying Systems
- TWD
Order number
1TWD-SS50
Shorttext
Strainer
Perubahan terakhir
22.08.2025 06:36:49
Unit
Kata kunci
Liquid Strainers
Spraying
Strainer
Systems
Units
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
1TWD-SS50