Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
fluid_control_equipment
process_valves
energy_saving
VXE Energy Saving Type Direct Operated 2 Port Solenoid Valve
Manifold Base/Valve for Manifold
VXE - Direct Operated 2 Port solenoid Valve/for Manifold
SMC
...
Manifold Base/Valve for Manifold
VXE - Direct Operated 2 Port solenoid Valve/for Manifold
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
VXE2221-5G1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODELVIS
Orrifice diameter
DIA
Valve/Body configuration
CONFIG
Fluid
FLUIDVIS
Valve option
VOPTION
Suffix
SUFFIX
Rated voltage
VOLT
Electrical entry
ENTRY
Thread on/off
THREAD
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
21
(1) dia 2 mm
(1) N.C.
Air
(-) Seal material: NBR, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
21
(1) dia 2 mm
(1) N.C.
Medium vacuum/Non-leak/Oil-free
(V) Seal material: FKM, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
21
(1) dia 2 mm
(1) N.C.
Water
(-) Seal material: NBR, Body material: Brass (C37)
(-) None
(5) 24 VDC
(G) Grommet
N/A
21
(1) dia 2 mm
(1) N.C.
Oil
(A) Seal material: FKM, Body material: Brass (C37)
(-) None
(5) 24 VDC
(G) Grommet
N/A
21
(1) dia 2 mm
(1) N.C.
High corrosive/Oil-free
(L) Seal material: FKM, Body material: Stainless steel
(-) None
(5) 24 VDC
(G) Grommet
N/A
21
(1) dia 2 mm
(1) N.C.
Non-leak/Copper-free/Oil-free
(R) Seal material: FKM, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
22
(2) dia 3 mm
(1) N.C.
Air
(-) Seal material: NBR, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
22
(2) dia 3 mm
(1) N.C.
Medium vacuum/Non-leak/Oil-free
(V) Seal material: FKM, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
22
(2) dia 3 mm
(1) N.C.
Water
(-) Seal material: NBR, Body material: Brass (C37)
(-) None
(5) 24 VDC
(G) Grommet
N/A
22
(2) dia 3 mm
(1) N.C.
Oil
(A) Seal material: FKM, Body material: Brass (C37)
(-) None
(5) 24 VDC
(G) Grommet
N/A
22
(2) dia 3 mm
(1) N.C.
High corrosive/Oil-free
(L) Seal material: FKM, Body material: Stainless steel
(-) None
(5) 24 VDC
(G) Grommet
N/A
22
(2) dia 3 mm
(1) N.C.
Non-leak/Copper-free/Oil-free
(R) Seal material: FKM, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
23
(2) dia 3 mm
(1) N.C.
Air
(-) Seal material: NBR, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
23
(2) dia 3 mm
(1) N.C.
Medium vacuum/Non-leak/Oil-free
(V) Seal material: FKM, Body material: Aluminum
(-) None
(5) 24 VDC
(G) Grommet
N/A
23
(2) dia 3 mm
(1) N.C.
Water
(-) Seal material: NBR, Body material: Brass (C37)
(-) None
(5) 24 VDC
(G) Grommet
N/A
23
(2) dia 3 mm
(1) N.C.
Oil
(A) Seal material: FKM, Body material: Brass (C37)
(-) None
(5) 24 VDC
(G) Grommet
N/A
23
(2) dia 3 mm
(1) N.C.
High corrosive/Oil-free
(L) Seal material: FKM, Body material: Stainless steel
(-) None
(5) 24 VDC
(G) Grommet
N/A
Menampilkan tampilan terkompresi (18 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
SMC
- VXE
Shorttext
Direct Operated 2 Port solenoid Valve/for Manifold
Perubahan terakhir
04.07.2025 10:19:11
Unit
Kata kunci
Direct Operated
Energy Saving
Equipment
Fluid Control
Manifold
Manifold Base
Port
Port Solenoid Valve
Process Valves
Solenoid
type
Klasifikasi
By Categories
Valve Valve
Automation Automation
Process_Engineering Process Engineering
Medical_Technology Medical Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
ECLASS 13.0
27-22-06-01 Magnetic valve
ECLASS 10.1
27-29-24-02 Process valve (pneumatics)
ECLASS 6.2
27-29-24-02 Process valve (pneumatics)
ETIM 10.0
EC010261 Solenoid valve