Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
32-slidingtable-simpleadjustementassembly
jytzzj
ZD80AB_BB - Simple adjustment assembly of Axis X · Feed screw type · Standard type
HEFA
...
jytzzj
ZD80AB_BB - Simple adjustment assembly of Axis X · Feed screw type · Standard type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZD80AB-60B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
LX
thickness
TH [mm]
Main material
ZC
Main body surface treatment
MBST
Guide shaft material
GSM
Knob material
KM
Feed screw material
FSM
Material of lead screw nut
LSNM
Specifications
GG
Slide surface
SS [mm]
Amount of movement
YDL
Load resistance level
LRL
Load resistant vertical
LRV
Rotation of the knob by 1 revolution
RKR [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
ZD80AB-20
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
20
20x20
±7
19.6
9.8
0.7
ZD80AB-25
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
25
25x25
±7
19.6
9.8
0.7
ZD80AB-40
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
40
40x40
±9
39.2
19.6
0.7
ZD80AB-40A
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
40A
40x25
±17
39.2
19.6
0.7
ZD80AB-60
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
60
60x60
±13
39.2
19.6
0.7
ZD80AB-60A
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
60A
60x40
±23
39.2
19.6
0.7
ZD80AB-60B
ZD80AB
Standard type · ordinary knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
60B
60x60
±13
39.2
19.6
0.7
ZD80BB-20
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
20
20x20
±7
19.6
9.8
0.7
ZD80BB-25
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
25
25x25
±7
19.6
9.8
0.7
ZD80BB-40
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
40
40x40
±9
39.2
19.6
0.7
ZD80BB-40A
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
40A
40x25
±17
39.2
19.6
0.7
ZD80BB-60
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
60
60x60
±13
39.2
19.6
0.7
ZD80BB-60A
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
60A
60x40
±23
39.2
19.6
0.7
ZD80BB-60B
ZD80BB
Standard type · large knob type
10
A6063
Black anodizing
SUS304
SUS303
SUS304
brass
60B
60x60
±13
39.2
19.6
0.7
Tampilkan tampilan terkompresi (14 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
HEFA
- ZD80AB_BB
Shorttext
Simple adjustment assembly of Axis X · Feed screw type · Standard type
Perubahan terakhir
19.03.2025 09:16:19
Unit
Kata kunci
Axis
Feed screw
Simple
Standard type
adjustment
assembly
type
Klasifikasi
CNS
CNSERPBASE Object Properties