2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZG02CW-B30-L355-6-TA220-IM-12.5-H-G

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
TYPE
TYPE
Profile material
PM
Material of motor cover plate
MM
Material of fixed pulley seat
MF
Profile surface treatment
PST
Surface treatment of motor cover plate
MST
Surface treatment of pulley fixing seat
PFST
B
B [mm]
L
L [mm]
output power/Frame number/inertia
OP
Motor voltage/Step control mode/Servo rated output
V
Motor specification/Stepping motor torque/Servo voltage
MSS
1
ZG02CW-B30-L355-6-TA220-IM-12.5-H-G
ZG02CW
Non anti deviation type
Aluminum alloy
Aluminum alloy
Aluminum alloy
clear anodizing
spray
spray
30
355
6
TA200(single-phase)
IM
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextPrecision conveyor / full profile - width specified type / intermediate drive double groove profile (pulley diameter 30mm)
Perubahan terakhir19.03.2025 09:16:21
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties