2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0340.2314

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
version
AUSF
version 1
AUSF1
Component
MATERIALK
Position
POS
size
GR
Length
A [mm]
width
D [mm]
diameter
D2 [mm / inch]
width
D7 [mm]
Length
H [mm]
Length
H1 [mm]
height
H2 [mm]
height
H3 [mm]
Length
H4 [mm]
Length
L [mm]
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
B0340.1110036
Locating hole with slot
with transverse bore
Stahl
Zylindergriff eingeschwenkt
1
80
24
10 H7
M6
85.7
49.0
29
13.0
7.5
104
B0340.1210036
Locating hole with slot
with transverse bore
Stahl
Zylindergriff eingeschwenkt
2
100
29
10 H7
M6
105.2
59.5
36
13.0
7.5
129
B0340.1212046
Locating hole with slot
with transverse bore
Stahl
Zylindergriff eingeschwenkt
2
100
29
12 H7
M6
105.2
59.5
36
13.0
7.5
129
B0340.1312046
Locating hole with slot
with transverse bore
Stahl
Zylindergriff eingeschwenkt
3
125
36
12 H7
M6
140.0
83.0
44
18.5
7.5
161
B0340.1314056
Locating hole with slot
with transverse bore
Stahl
Zylindergriff eingeschwenkt
3
125
36
14 H7
M6
140.0
83.0
44
18.5
7.5
161
B0340.2108
Square socket
without transverse hole
Stahl
Zylindergriff eingeschwenkt
1
80
24
-
-
85.7
49.0
29
13.0
0.0
104
B0340.2110
Square socket
without transverse hole
Stahl
Zylindergriff eingeschwenkt
1
80
24
-
-
85.7
49.0
29
13.0
0.0
104
B0340.2210
Square socket
without transverse hole
Stahl
Zylindergriff eingeschwenkt
2
100
29
-
-
105.2
59.5
36
13.0
0.0
129
B0340.2212
Square socket
without transverse hole
Stahl
Zylindergriff eingeschwenkt
2
100
29
-
-
105.2
59.5
36
13.0
0.0
129
B0340.2312
Square socket
without transverse hole
Stahl
Zylindergriff eingeschwenkt
3
125
36
-
-
140.0
83.0
44
18.5
0.0
161
B0340.2314
Square socket
without transverse hole
Stahl
Zylindergriff eingeschwenkt
3
125
36
-
-
140.0
83.0
44
18.5
0.0
161
B0340.21086
Square socket
with transverse bore
Stahl
Zylindergriff eingeschwenkt
1
80
24
-
M6
85.7
49.0
29
13.0
7.5
104
B0340.21106
Square socket
with transverse bore
Stahl
Zylindergriff eingeschwenkt
1
80
24
-
M6
85.7
49.0
29
13.0
7.5
104
B0340.22106
Square socket
with transverse bore
Stahl
Zylindergriff eingeschwenkt
2
100
29
-
M6
105.2
59.5
36
13.0
7.5
129
B0340.22126
Square socket
with transverse bore
Stahl
Zylindergriff eingeschwenkt
2
100
29
-
M6
105.2
59.5
36
13.0
7.5
129
B0340.23126
Square socket
with transverse bore
Stahl
Zylindergriff eingeschwenkt
3
125
36
-
M6
140.0
83.0
44
18.5
7.5
161
B0340.23146
Square socket
with transverse bore
Stahl
Zylindergriff eingeschwenkt
3
125
36
-
M6
140.0
83.0
44
18.5
7.5
161
B0340.01108
Locating hole
without transverse hole
Edelstahl
Zylindergriff eingeschwenkt
1
80
24
8 H7
-
85.7
49.0
29
13.0
0.0
104
B0340.01110
Locating hole
without transverse hole
Edelstahl
Zylindergriff eingeschwenkt
1
80
24
10 H7
-
85.7
49.0
29
13.0
0.0
104
Menampilkan tampilan terkompresi (60 produk yang dapat dikonfigurasi)
Order numberB0340.2314
ShorttextCrank handles with fold-away grip
Perubahan terakhir04.09.2025 06:21:16
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberB0340.2314
Certificate RoHSYes
Customs Tariff Number39269099
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with