2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0361.20801

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
diameter
D [mm]
diameter
D1 [mm]
height
H
height under pressure N/mm2
H1 [mm]
Load capacity (under pressure of 0,4 N/mm²)
BELASTUNG [kN]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
B0361.20401
die cast zinc
40
30.5
25
7
0.062
0.0765
Infotext
Info
Yes
79070060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20501
die cast zinc
50
40.5
25
7
0.212
0.1324
Infotext
Info
Yes
79070060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20601
die cast zinc
60
50.0
25
7
0.433
0.1731
Infotext
Info
Yes
79070060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20801
die cast zinc
80
68.0
25
7
0.614
0.2299
Infotext
Info
Yes
79070060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20402
Stainless steel
40
30.5
25
7
0.212
0.1056
Infotext
Info
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20502
Stainless steel
50
40.5
25
7
0.435
0.1626
Infotext
Info
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20602
Stainless steel
60
50.0
25
7
0.705
0.2359
Infotext
Info
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0361.20802
Stainless steel
80
68.0
25
7
1.372
0.4102
Infotext
Info
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Menampilkan tampilan terkompresi (8 produk yang dapat dikonfigurasi)
Order numberB0361.20801
ShorttextSwivel feet plates with vibration absorption
Perubahan terakhir23.01.2026 08:39:22
Unit

Klasifikasi

By Functionality

BYFUNC_BEARING Bearing

CNS

CNSERPBASE Object Properties
Order NumberB0361.20801
Customs Tariff Number79070060
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-03 Bearing (standardized tool parts, tool and die)
Compare multiple parts
Add at least 2 products with