2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0585.0814

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
Grundkörper
MATERIAL
Width
A [mm]
distance
B [mm]
Length
B1 [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
height
H [mm]
height
H1 [mm]
distance
L [mm]
distance
M [mm]
chamfer
Z [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
7
8
B0585.0407
steel
7.0
4.1
8.6
4
3.2
0.30
1.90
2.0
0.64
0.50
0.0020
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.0509
steel
9.0
5.0
10.9
5
4.0
0.40
2.25
2.5
0.74
0.50
0.0040
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.0611
steel
11.0
6.2
13.9
6
5.0
0.40
3.10
3.0
0.74
1.00
0.0060
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.0814
steel
14.0
8.6
18.0
8
6.0
0.45
3.50
3.5
0.94
0.50
0.0120
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.1018
steel
18.0
10.0
22.0
10
8.0
0.50
3.60
4.5
1.05
1.00
0.0200
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.1222
steel
22.0
11.8
25.9
12
9.0
0.50
4.80
5.5
1.15
1.00
0.0290
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.1425
steel
25.1
13.5
30.2
14
10.0
0.60
4.80
5.5
1.25
1.25
0.0460
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0585.1628
steel
28.0
16.2
34.0
16
12.0
0.60
4.80
6.0
1.35
1.50
0.0570
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Tampilkan tampilan terkompresi (8 produk)
Order numberB0585.0814
ShorttextSL retainers, steel
Perubahan terakhir04.09.2025 06:21:39
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberB0585.0814
Certificate RoHSYes
Customs Tariff Number73182900
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with