2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0649.0050

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Bestellnummer Blohm
BESTBLOHM
Main
MATERIAL
Position
POS
opening angle of handle
OG [°]
hand force
F [N]
Holding force
F2 [N]
Clamping force
F1 [N]
HUB
C [mm]
Approx. weight
GEW [kg]
Technical Information
INFO
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
Standardlieferzeit
EOL
Standardlieferzeit
STDLZ
1
2
B0649.0050
Steel
holding arm: closed
190
80
500
500
16
0.0568
Info
Infotext
Yes
82057000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0649.0050N
Stainless steel
holding arm: closed
190
80
500
500
16
0.0567
Info
Infotext
Yes
82057000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Menampilkan tampilan terkompresi (2 produk yang dapat dikonfigurasi)
Order numberB0649.0050
ShorttextToggle clamps mini push-pull with mounting bracket
Perubahan terakhir29.01.2026 17:18:42
Unit

Klasifikasi

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
Order NumberB0649.0050
Customs Tariff Number82057000
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change
Compare multiple parts
Add at least 2 products with