2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BC-M12MD4RBP01010M

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Connector END A
CONNECTOR_END_A
Connector END B
CONNECTOR_END_B
Gender END A
GENDER_END_A
Gender END B
GENDER_END_B
Length (m)
LENGTH__M_
Length (ft)
LENGTH__FT_
Color
COLOR
IP Rating
IP_RATING
AWG Size
AWG_SIZE
1
BC-M12MD4RBP01010M
M Series Cable Assemblies
M12 D-Code | Male Right Angle to Pigtail Cable Assembly | 1.0M
M12
M12 D-Code (Right Angle)
Blunt
Male
Blunt
1
3.28
Black
IP67
22
Tampilkan tampilan terkompresi (1 produk)
Order numberBC-M12MD4RBP01010M
Perubahan terakhir10.06.2026 14:50:38
Unit
Kata kunci

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberBC-M12MD4RBP01010M
Compare multiple parts
Add at least 2 products with