Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.400 Adjusting rings / Clamping rings
BN 5208 Clamping rings light range, two elements, with socket head cap screws
BN 5208 - Clamping rings light range, two elements, with socket head cap screws, Free-cutting steel, plain
Bossard Catalog
...
BN 5208 - Clamping rings light range, two elements, with socket head cap screws, Free-cutting steel, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 5208 1379801 clamping ring 25
Vertical Mode
Expand Table
Reset filters
EN
1/5
Identification
BNARTNR
Material
BNMAT
Surface
BNSURFACE
D1 [mm]
D2 [mm]
A [mm]
B [mm]
Cylinder screw DIN 912
ZS
1
|
16
2
|
18
3
|
20
4
|
25
5
|
30
6
|
35
7
|
40
8
|
45
9
|
50
1379763
Cutting steel
plain
16.000
38.000
12.500
15.000
M6x20
1379771
Cutting steel
plain
18.000
40.000
13.500
15.000
M6x20
1379798
Cutting steel
plain
20.000
42.000
14.500
15.000
M6x20
1379801
Cutting steel
plain
25.000
45.000
16.500
15.000
M6x20
1379828
Cutting steel
plain
30.000
50.000
19.500
15.000
M6x20
1379836
Cutting steel
plain
35.000
55.000
22.000
16.000
M6x20
1379844
Cutting steel
plain
40.000
62.000
25.000
18.000
M6x25
1379852
Cutting steel
plain
45.000
68.000
27.000
18.000
M6x25
1379860
Cutting steel
plain
50.000
75.000
30.000
18.000
M6x25
Tampilkan tampilan terkompresi (9 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bossard Catalog
- BN 5208
Order number
1379801
Shorttext
Clamping rings light range, two elements, with socket head cap screws, Free-cutting steel, plain
Perubahan terakhir
22.04.2025 12:09:09
Unit
Kata kunci
Adjusting rings
Catalog
Clamping rings
Functional Elements
light
plain
range
socket head cap screws
steel
two elements
Klasifikasi
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)