Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
High quality rings and washers
C-RGS
C-RGS - Heavy turned washers phosphated
Chiaravalli
Open transmission
High quality rings and washers
C-RGS
C-RGS - Heavy turned washers phosphated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
26100640
Vertical Mode
Expand Table
Reset filters
EN
1/5
Type
TYPE
Part number
CODE
Ø A
A [mm]
Ø B
B [mm]
C
C [mm]
D
D [mm]
Packages from
PACK
Weight package
WEIGHT [kg]
Material
MAT
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
C-RGS 4-15
26100415
4.2
15
3
0.5
50
0.15
STEEL C45
C-RGS 5-15
26100515
5.2
15
3
0.5
50
0.15
STEEL C45
C-RGS 5-20
26100520
5.2
20
3
0.5
50
0.45
STEEL C45
C-RGS 5-25
26100525
5.2
25
4
1.0
50
0.70
STEEL C45
C-RGS 5-30
26100530
5.2
30
4
1.0
50
1.35
STEEL C45
C-RGS 6-15
26100615
6.2
15
3
0.5
50
0.12
STEEL C45
C-RGS 6-20
26100620
6.2
20
3
0.5
50
0.40
STEEL C45
C-RGS 6-25
26100625
6.2
25
4
1.0
50
0.80
STEEL C45
C-RGS 6-30
26100630
6.2
30
4
1.0
50
1.05
STEEL C45
C-RGS 6-35
26100635
6.2
35
5
1.0
50
1.85
STEEL C45
C-RGS 6-40
26100640
6.5
40
5
1.0
50
2.35
STEEL C45
C-RGS 8-20
26100820
8.5
20
4
0.5
25
0.35
STEEL C45
C-RGS 8-25
26100825
8.5
25
4
1.0
25
0.70
STEEL C45
C-RGS 8-30
26100830
8.5
30
4
1.0
25
1.00
STEEL C45
C-RGS 8-35
26100835
8.5
35
5
1.0
25
1.80
STEEL C45
C-RGS 8-40
26100840
8.5
40
5
1.0
25
2.30
STEEL C45
C-RGS 8-45
26100845
8.5
45
5
2.0
25
2.90
STEEL C45
C-RGS 8-50
26100850
8.5
50
6
2.0
25
4.15
STEEL C45
C-RGS 10-25
26101025
10.5
25
4
1.0
25
2.00
STEEL C45
Tampilkan tampilan terkompresi (26 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Chiaravalli
- C-RGS
Shorttext
Heavy turned washers phosphated
Perubahan terakhir
24.09.2024 10:13:15
Unit
Kata kunci
Heavy
High quality
Open
phosphated
rings
transmission
turned
washers
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)