Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
DINKLE
DIN Rail Terminal Blocks
Push-in Design
Disconnect Terminal Block
DP2.5N-CP - Disconnect Terminal Block,Push-in Design,Width:5.10mm,300V,6A
DINKLE
...
Push-in Design
Disconnect Terminal Block
DP2.5N-CP - Disconnect Terminal Block,Push-in Design,Width:5.10mm,300V,6A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DP2.5N-CP
Vertical Mode
Expand Table
Reset filters
EN
1/5
Preview
PREVIEW
Name
NAME
Product Category
PTCY
Pitch
PH [mm]
Color
CR
Connection method
CNMD
Length
LH [mm]
Width
WH [mm]
Height
HH [mm]
Circuit diagram
CTDM
Level
LL
Connection points
CNPS
Insulating material
IGML
Insulating material group
IGMLGP
UL94 Flammability rating
UL94FR
Insulation resistance
INRE
Conductor material
CRML
Plating of conductor surface
POCS
1
DP2.5N-CP
Disconnect Terminal Block
5.10
BEIGE (default)
Push-in Design
61.7
5.1
58.1(TS-35N).65.6(TS-35/15N)
1
1
2
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER ALLOY
Tin PLATED
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
DINKLE
- DP2.5N-CP
Order number
DP2.5N-CP
Shorttext
Disconnect Terminal Block,Push-in Design,Width:5.10mm,300V,6A
Perubahan terakhir
28.12.2024 12:00:43
Unit
Kata kunci
Design
Disconnect Terminal Block
Terminal Blocks
Klasifikasi
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)