2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DPNKB8

Expand Table
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Material of Clamp Lever
MATCL
Surface Treatment of Clamp Lever
STCL
D
D [mm]
L
L [mm]
D1
D1 [mm]
Mass
MASS [g]
Bearing Used
BU
Retaining Ring Used
RRU
Used Clamp Lever
UL
1
2
3
DPNKB8
Aluminum Alloy
Black Anodizing
Zinc Die Cast
Baking Finish
8
23
22
130
608ZZ
RTWN22
CLDF
DPNKB10
Aluminum Alloy
Black Anodizing
Zinc Die Cast
Baking Finish
10
24
26
133
6000ZZ
RTWN26
CLDF
DPNKB12
Aluminum Alloy
Black Anodizing
Zinc Die Cast
Baking Finish
12
24
28
132
6001ZZ
RTWN28
CLDF
Tampilkan tampilan terkompresi (3 produk)
ShorttextClamp Plates - Bearing with Housings Type
Perubahan terakhir29.11.2024 04:11:20
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeDPNKB8
Compare multiple parts
Add at least 2 products with