2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ESH-G1/2 / 205-D14-SP100

Expand Table
1/5
Orderspecification
BZ
Fitting length
L [mm]
Material
MAT
INFO
INFO
1
ESH-G1/2"/205-D14-SP100
205
1.4301
for TFP G1/2" standard length 200 mm
Tampilkan tampilan terkompresi (1 produk)
ShorttextWeld-in with flushing connector
Perubahan terakhir22.01.2026 11:57:17
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeESH-G1/2 / 205-D14-SP100
Compare multiple parts
Add at least 2 products with