Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Safety handwheels
GN 327 Aluminum Solid Disk Safety Clutch Handwheels, with Fixed Bearing Flange
GN 327 - Safety handwheels, Type D, with revolving handle, Identification no. 2, with centering ring
JW Winco
...
GN 327 - Safety handwheels, Type D, with revolving handle, Identification no. 2, with centering ring
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Safety handwheel GN 327-160-K20-D-2
Vertical Mode
Expand Table
Reset filters
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
WINCO ITEM ID
ITEMID
D1 [mm]
H7 Bore with keyway
D2
B [mm]
L1 [mm]
L2 [mm]
R [mm]
Cylindrical handle
DURCHM [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
GN 327-160-K14-D-2
327-160-K14-D-2
160
K14
18.0
66
82.5
71
26
1.8060
8487900080
YES
Product details
GN 327-160-K16-D-2
327-160-K16-D-2
160
K16
18.0
66
82.5
71
26
1.7900
8487900080
YES
Product details
GN 327-160-K18-D-2
327-160-K18-D-2
160
K18
18.0
66
82.5
71
26
1.7700
8487900080
YES
Product details
GN 327-160-K20-D-2
327-160-K20-D-2
160
K20
18.0
66
82.5
71
26
1.7520
8487900080
YES
Product details
GN 327-200-K14-D-2
327-200-K14-D-2
200
K14
20.5
68
82.5
89
26
2.1470
8487900080
YES
Product details
GN 327-200-K16-D-2
327-200-K16-D-2
200
K16
20.5
68
82.5
89
26
2.1310
8487900080
YES
Product details
GN 327-200-K18-D-2
327-200-K18-D-2
200
K18
20.5
68
82.5
89
26
2.1110
8487900080
YES
Product details
GN 327-200-K20-D-2
327-200-K20-D-2
200
K20
20.5
68
82.5
89
26
2.0900
8487900080
YES
Product details
Tampilkan tampilan terkompresi (8 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
JW Winco
- GN 327
Order number
GN 327-160-K20-D-2
Shorttext
Safety handwheels, Type D, with revolving handle, Identification no. 2, with centering ring
Perubahan terakhir
09.04.2026 18:14:57
Unit
Kata kunci
Adjusting
Clutch
Disk
Fixed Bearing
Flange
Identification
Operating parts
Revolving Handle
Safety
Safety handwheels
Solid
Type
centering ring
cranks
handwheels
Klasifikasi
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
Order Number
GN 327-160-K20-D-2
Certificate RoHS
YES
Customs Tariff Number
8487900080
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-90 Hand wheel (control element, unspecified)
ECLASS 10.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 10.0.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 7.1
23-01-03-90 Hand wheel (control elem., unclassified)
ECLASS 7.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.2
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.1
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 5.1
23-01-03-90 Handwheel (unclassified)
Compare multiple parts
Add at least 2 products with
Unggah geometri
Add one more to start
Bandingkan (0/4)