2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

H25FNAUU1-220L20/20-1

Expand Table
1/5
Model No.
MN
Material of block
MOB
Type of block
TOB
Block specification
BS
Type of seal
TOS
Number of blocks
NOB
Symbol of clearance
SOC
Material of end plate
MOEP
Length of rail
LR [mm]
Material of rail
MOR
Type of G dimension
G
Length G
GX
GX2
Assembly Method
AM
Symbol of precision
SOP
Rail
RA
1
2
3
4
H15FNA
Standard material
Flange standard type
Standard block
UU: End seal
1
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20.000
20.000
Rail counterbore type (top assembly)
Moderate
Standard rail
H25FNA
Standard material
Flange standard type
Standard block
UU: End seal
1
Normal preload
Standard material
220.0
Standard material
Symmetrical (G1=G2)
20.000
20.000
Rail counterbore type (top assembly)
Moderate
Standard rail
H30FNA
Standard material
Flange standard type
Standard block
UU: End seal
1
Normal preload
Standard material
280.0
Standard material
Symmetrical (G1=G2)
20.000
20.000
Rail counterbore type (top assembly)
Moderate
Standard rail
H35FNA
Standard material
Flange standard type
Standard block
UU: End seal
1
Normal preload
Standard material
440.0
Standard material
Symmetrical (G1=G2)
20.000
20.000
Rail counterbore type (top assembly)
Moderate
Standard rail
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
ShorttextFlange Standard Type(FNA)
Perubahan terakhir28.05.2026 10:49:33
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeH25FNAUU1-220L20/20-1
Compare multiple parts
Add at least 2 products with