2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1133.914

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Form
FORM
Colour
FARBE
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
K1133.911
A
red
0.0006
Infotext
Yes
4059245261086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.912
A
green
0.0007
Infotext
Yes
4059245261093
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.913
A
yellow
0.0006
Infotext
Yes
4059245261109
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.914
A
black
0.0007
Infotext
Yes
4059245261116
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.921
B
red
0.0007
Infotext
Yes
4059245261123
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.922
B
green
0.0007
Infotext
Yes
4059245261130
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.923
B
yellow
0.0007
Infotext
Yes
4059245261147
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1133.924
B
black
0.0007
Infotext
Yes
4059245261154
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Tampilkan tampilan terkompresi (8 produk)
Order numberK1133.914
ShorttextGrease nipple caps for conical grease nipples
Perubahan terakhir23.01.2026 09:46:33
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-06-10-13 Lubricating arrangement (oil)
Compare multiple parts
Add at least 2 products with