2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1305.132

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order number
BESTKIPP
width
H [mm]
Length
L1 [mm]
Length
L [mm]
Height
T [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
EAN-Nr. Kipp
EAN
Customs tariff number
ZTN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
K1305.132
93
132
115
13,5
200
0.3401
Infotext
Yes
4059245329830
73269086
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Tampilkan tampilan terkompresi (1 produk)
Order numberK1305.132
ShorttextRecessed handles fold-down stainless steel
Perubahan terakhir23.01.2026 09:31:38
Unit

Klasifikasi

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)
Compare multiple parts
Add at least 2 products with