Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Timing pulleys
Taper lock timing pulleys
L
L 100 - Taper lock timing pulleys
Chiaravalli
Open transmission
Timing pulleys
Taper lock timing pulleys
L
L 100 - Taper lock timing pulleys
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
42100428
Vertical Mode
Expand Table
Reset filters
EN
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
Execution
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
Di
DI [mm]
F
F [mm]
S
S [mm]
R
R [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
TL 18 L 100
42100418
18
9F
1108
28
54.57
53.81
60
-
38
31
22
9
58
0.20
STEEL C45
TL 19 L 100
42100419
19
9F
1108
28
57.61
56.84
64
-
38
31
22
9
59
0.32
STEEL C45
TL 20 L 100
42100420
20
9F
1108
28
60.64
59.88
66.5
-
45
31
22
9
60
0.41
STEEL C45
TL 21 L 100
42100421
21
9F
1108
28
63.67
62.91
70
-
45
31
22
9
61
0.45
STEEL C45
TL 22 L 100
42100422
22
9F
1108
28
66.70
65.94
75
-
48
31
22
9
62
0.47
STEEL C45
TL 23 L 100
42100423
23
9F
1108
28
69.73
68.97
79
-
52
32
22
10
63
0.50
STEEL C45
TL 24 L 100
42100424
24
9F
1108
28
72.77
72.00
79
-
52
32
22
10
63
0.64
STEEL C45
TL 25 L 100
42100425
26
9F
1108
28
75.80
75.04
82.5
-
54
32
22
10
64
0.68
STEEL C45
TL 26 L 100
42100426
26
9F
1108
28
78.83
78.07
86
-
60
32
22
10
65
0.70
STEEL C45
TL 27 L 100
42100427
27
9F
1108
28
81.86
81.10
86
-
60
32
22
10
65
0.83
STEEL C45
TL 28 L 100
42100428
28
9F
1108
28
84.89
84.13
91
-
65
32
22
10
66
0.85
STEEL C45
TL 30 L 100
42100430
30
9F
1210
32
90.96
90.20
97
-
71
32
25
7
68
0.90
STEEL C45
TL 32 L 100
42100432
32
9F
1210
32
97.02
96.26
102
-
75
32
25
7
70
1.05
STEEL C45
TL 36 L 100
42100436
36
9F
1610
42
109.15
108.39
115
-
86
32
25
7
74
1.40
STEEL C45
TL 40 L 100
42100440
40
9F
1610
42
121.28
120.51
128
-
96
32
25
7
78
1.65
STEEL C45
TL 44 L 100
42100444
44
10F
1610
42
133.40
132.64
142
90
110
32
25
7
81
2.70
STEEL C45
TL 48 L 100
42100448
48
10F
1610
42
145.53
144.77
150
92
120
32
25
7
85
2.80
STEEL C45
TL 60 L 100
42100460
60
11
1610
42
181.91
181.15
-
92
166
32
25
3.5
-
2.70
STEEL C45
TL 72 L 100
42100472
72
8
2012
50
218.30
217.53
-
106
202
32
32
-
-
2.96
CAST-IRON
Tampilkan tampilan terkompresi (22 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Chiaravalli
- L 100
Shorttext
Taper lock timing pulleys
Perubahan terakhir
05.08.2024 16:01:07
Unit
Kata kunci
Open
Timing pulleys
taper lock
transmission
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
42100428
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)