2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PD-C 296x496-26

Expand Table
1/5
Ident number
IDNR
Type
TYP
Material
MAT
Fine treatment
FT
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
ø
D1 [mm]
ø
D2 [mm]
ø
D3 [mm]
D4 [mm]
SM [mm]
T [mm]
H [mm]
Thickness
S [mm]
SMUSSI
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
246x246
Steel 1.1730
Corrected
246
196
136
-
296
190
28
19
13
90
2.0
13
4
26
Yes
246x296
Steel 1.1730
Corrected
296
246
186
-
296
190
28
19
13
90
2.0
13
4
26
Yes
246x346
Steel 1.1730
Corrected
346
296
236
-
296
190
28
19
13
90
2.0
13
4
26
Yes
246x396
Steel 1.1730
Corrected
396
346
286
-
296
190
28
19
13
90
2.0
13
4
26
Yes
246x446
Steel 1.1730
Corrected
446
396
336
130
296
190
28
19
13
90
2.3
13
4
26
Yes
246x496
Steel 1.1730
Corrected
496
446
386
150
296
190
28
19
13
90
2.3
13
4
26
Yes
296x296
Steel 1.1730
Corrected
296
236
166
-
346
234
34
22
15
90
3.0
15
4
26
Yes
296x346
Steel 1.1730
Corrected
346
286
216
-
346
234
34
22
15
90
3.0
15
4
26
Yes
296x396
Steel 1.1730
Corrected
396
336
266
-
346
234
34
22
15
90
3.0
15
4
26
Yes
296x446
Steel 1.1730
Corrected
446
386
316
130
346
234
34
22
15
90
3.0
15
4
26
Yes
296x496
Steel 1.1730
Corrected
496
436
366
150
346
234
34
22
15
90
2.3
15
4
26
Yes
296x546
Steel 1.1730
Corrected
546
486
416
150
346
234
34
22
15
90
2.3
15
4
26
Yes
346x346
Steel 1.1730
Corrected
346
286
206
-
396
280
34
22
15
90
3.0
15
4
26
Yes
346x396
Steel 1.1730
Corrected
396
336
256
-
396
280
34
22
15
90
3.0
15
4
26
Yes
346x446
Steel 1.1730
Corrected
446
386
306
130
396
280
34
22
15
90
3.0
15
4
26
Yes
346x496
Steel 1.1730
Corrected
496
436
356
150
396
280
34
22
15
90
3.0
15
4
26
Yes
346x546
Steel 1.1730
Corrected
546
476
386
150
396
272
40
25
17
90
2.8
17
4
26
Yes
346x596
Steel 1.1730
Corrected
596
526
436
150
396
272
40
25
17
90
2.8
17
4
26
Yes
346x646
Steel 1.1730
Corrected
646
576
486
150
396
272
40
25
17
90
2.8
17
4
26
Yes
Menampilkan tampilan terkompresi (44 produk yang dapat dikonfigurasi)
ShorttextClamping plates
Perubahan terakhir29.09.2021 07:25:54
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodePD-C 296x496-26-Acciaio 1.1730
Compare multiple parts
Add at least 2 products with