Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Clamping elements
RCK 95 - Rigid joint
Chiaravalli
Open transmission
Clamping elements
RCK 95 - Rigid joint
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
06950035
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
Ød
DD [mm]
ØD
D [mm]
L1
L1 [mm]
L
L [mm]
Maximum torque Mt
MT [Nm]
Clamping pressure - Shaft
CPS [N/mm^2]
Clamping screws DIN 912 MAT. 12.9 - Num.
CSN
Clamping screws DIN 912 MAT. 12.9 - Type
CST
Clamping screws DIN 912 MAT. 12.9 - Torque
CSTQ [Nm]
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
06950017
17
50
50
56
200
110
4
M6x40
17
0.51
06950018
18
50
50
56
220
110
4
M6x40
17
0.52
06950019
19
50
50
56
230
110
4
M6x40
17
0.50
06950020
20
50
50
56
240
105
4
M6x40
17
0.50
06950024
24
55
60
66
290
120
4
M6x50
17
0.71
06950025
25
55
60
66
450
110
6
M6x50
17
0.69
06950028
28
60
60
66
510
110
6
M6x50
17
0.81
06950030
30
60
60
66
550
105
6
M6x50
17
0.78
06950032
32
63
60
66
580
90
6
M6x50
17
0.85
06950035
35
75
75
83
790
105
4
M8x60
41
1.48
06950038
38
75
75
83
850
100
4
M8x60
41
1.45
06950040
40
75
75
83
900
95
4
M8x60
41
1.40
06950042
42
78
75
83
950
90
4
M8x60
41
1.50
06950045
45
85
85
93
1520
110
6
M8x70
41
2.03
06950048
48
90
85
93
1620
100
6
M8x70
41
2.24
06950050
50
90
85
93
1690
95
6
M8x70
41
2.18
06950055
55
94
85
93
2470
110
8
M8x70
41
2.29
06950060
60
100
85
93
2710
95
8
M8x70
41
2.52
Tampilkan tampilan terkompresi (20 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Chiaravalli
- RCK 95
Shorttext
Rigid joint
Perubahan terakhir
03.09.2024 06:19:53
Unit
Kata kunci
Clamping elements
Open
Rigid
joint
transmission
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)