2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SPDL485025-1000-2P-T

Expand Table
1/5
Part Number
PN
Description
DESC
Rated Current
RC [A]
Saturation
SATURATION [A]
Impedance
IMPEDANCE [Ohm @ 100MHz]
Inductance
INDUCTANCE [Uh]
DCR
DCR [Ohm]
Test Frequency
TESTFREQ [MHz]
Temperature Rise
TR [A]
Max Height
MAXHEIGHT [mm]
Dimensions Max
DIMMAX [mm]
Shielding
SHIELDING
Low Profile
LP
Low EMI
LEMI
1
SPDL485025-1000-2P-T
2 Line SMD Common Mode Choke 1000Ωimpedance@100MHz
1.5
NA
1400
NA
40mΩ
100
NA
2.5
5.0 x 4.8
Yes
Yes
Yes
Tampilkan tampilan terkompresi (1 produk)
Order numberSPDL485025-1000-2P-T
Perubahan terakhir16.07.2025 13:41:35
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberSPDL485025-1000-2P-T
Compare multiple parts
Add at least 2 products with