Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
SU-1
SU-1 - Signal Transformer
Bel Fuse
Signal Transformer
SU-1
SU-1 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SU-1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
1
SU-1
Step Up/Down Power Isolation Transformer, 1000VA Power, 416/428/440/448/460/480V Output Series
1000
416/428/440/448/460/480V
208/220/240V
104V/110V/120V/208V/214V/220V/224V/230V/240V
Chassis Mount
50500Hz
33 lbs (14.97 kg)
7.56 in. (192 mm)
6.25 in. (158.8 mm)
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bel Fuse
- SU-1
Order number
SU-1
Shorttext
Signal Transformer
Perubahan terakhir
16.07.2025 13:40:43
Unit
Kata kunci
Fuse
Signal Transformer
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
SU-1
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)