Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
SU-7.5
SU-7.5 - Signal Transformer
Bel Fuse
Signal Transformer
SU-7.5
SU-7.5 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SU-7.5
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
1
SU-7.5
Step Up/Down Power Isolation Transformer, 7500VA Power, 416/428/440/448/460/480V Output Series
7500
416/428/440/448/460/480V
208/220/240V
104V/110V/120V/208V/214V/220V/224V/230V/240V
Chassis Mount
50500Hz
105 lbs (47.63 kg)
9 in. (228.6 mm)
10.75 in. (273.1 mm)
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bel Fuse
- SU-7.5
Order number
SU-7.5
Shorttext
Signal Transformer
Perubahan terakhir
16.07.2025 14:16:10
Unit
Kata kunci
Fuse
Signal Transformer
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
SU-7.5
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)