2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

93009206

Expand Table
1/5
SUC
SUC
Part number
CODE
Ø Shaft hole
D [mm]
C
C [mm]
Fi
FI [mm]
Fe
FE [mm]
e
E [mm]
w
W [mm]
z
Z [mm]
qs
QS [mm]
Dynamic load
DLOAD [N]
Static load
SLOAD [N]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
203
93009203
17
47
31.0
17
12.7
18.3
4.8
M6x1
10000
6300
0.18
INOX
204
93009204
20
47
31.0
17
12.7
18.3
4.8
M6x1
10000
6300
0.16
INOX
205
93009205
25
52
34.0
17
14.3
19.7
5.5
M6x1
11000
7100
0.20
INOX
206
93009206
30
62
38.1
19
15.9
22.2
6.0
M6x1
15200
10200
0.32
INOX
207
93009207
35
72
42.9
20
17.5
25.4
6.5
M8x1
20100
13900
0.48
INOX
208
93009208
40
80
49.2
21
19.0
30.2
8.0
M8x1
25600
18100
0.64
INOX
209
93009209
45
85
49.2
22
19.0
30.2
8.0
M8x1
25600
18100
0.68
INOX
210
93009210
50
90
51.6
24
19.0
32.6
10.0
M10x1
27500
20200
0.82
INOX
Tampilkan tampilan terkompresi (8 produk)
ShorttextInox ball bearings
Perubahan terakhir05.12.2024 16:44:38
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with