2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

45100022

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
ND
External
DE [mm]
Useful
LU [mm]
Total
LT [mm]
Weight
WEIGHT [kg]
Material
MAT
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
T 10- 12
45100012
12
36.35
140
140
0.35
Aluminium
T 10- 13
45100013
13
39.55
140
140
0.42
Aluminium
T 10- 14
45100014
14
42.70
160
160
0.56
Aluminium
T 10- 15
45100015
15
45.90
160
160
0.66
Aluminium
T 10- 16
45100016
16
49.10
160
160
0.76
Aluminium
T 10- 17
45100017
17
52.25
160
160
0.86
Aluminium
T 10- 18
45100018
18
55.45
160
160
0.99
Aluminium
T 10- 19
45100019
19
58.65
160
160
1.10
Aluminium
T 10- 20
45100020
20
61.80
160
160
1.22
Aluminium
T 10- 21
45100021
21
65.00
160
160
1.32
Aluminium
T 10- 22
45100022
22
68.15
160
160
1.45
Aluminium
T 10- 23
45100023
23
71.35
160
160
1.60
Aluminium
T 10- 24
45100024
24
74.55
160
160
1.76
Aluminium
T 10- 26
45100026
26
80.90
160
160
2.08
Aluminium
T 10- 28
45100028
28
87.25
160
160
2.44
Aluminium
T 10- 30
45100030
30
93.65
160
160
2.84
Aluminium
T 10- 32
45100032
32
100.00
160
160
3.25
Aluminium
T 10- 34
45100034
34
106.40
160
160
3.69
Aluminium
T 10- 36
45100036
36
112.75
160
160
4.15
Aluminium
Tampilkan tampilan terkompresi (27 produk)
ShorttextTiming bars
Perubahan terakhir24.09.2024 10:13:36
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with