2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

93400207

Expand Table
1/5
UCT
UCT
Part number
CODE
Ø Shaft hole
D [mm]
C1
C1 [mm]
T2
T2 [mm]
Q2
Q2 [mm]
C2
C2 [mm]
C
C [mm]
T3
T3 [mm]
L1
L1 [mm]
Q1
Q1 [mm]
Q
Q [mm]
T
T [mm]
L2
L2 [mm]
L
L [mm]
q
QM [mm]
T1
T1 [mm]
S
S [mm]
F
F [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
202
93400202
15
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
0.80
CAST IRON
203
93400203
17
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
0.80
CAST IRON
204
93400204
20
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
0.80
CAST IRON
205
93400205
25
16
12
51
32
19
51
12
76
89
97
24
32
35
62
34.0
14.3
0.80
CAST IRON
206
93400206
30
16
12
56
37
22
57
12
89
102
113
28
37
43
70
38.1
15.9
1.15
CAST IRON
207
93400207
35
19
15
64
37
22
64
12
89
102
129
30
37
51
78
42.9
17.5
1.15
CAST IRON
208
93400208
40
19
18
83
49
29
83
16
102
114
144
33
49
56
88
49.2
19.0
1.15
CAST IRON
209
93400209
45
19
18
83
49
29
83
16
102
117
145
35
49
57
88
49.2
19.0
1.27
CAST IRON
210
93400210
50
19
18
83
49
29
86
16
102
117
151
37
49
59
92
51.6
19.0
1.28
CAST IRON
211
93400211
55
25
21
102
64
35
95
22
130
146
171
38
64
65
106
55.6
22.2
1.28
CAST IRON
212
93400212
60
32
21
102
64
35
102
22
130
146
194
42
64
75
119
65.1
25.4
4.58
CAST IRON
213
93400213
65
32
21
111
70
41
121
26
151
167
224
44
70
80
137
65.1
25.4
6.65
CAST IRON
214
93400214
70
32
21
111
70
41
121
26
151
167
224
46
70
80
137
74.6
30.2
6.80
CAST IRON
Tampilkan tampilan terkompresi (13 produk)
ShorttextCast iron pillow blocks
Perubahan terakhir05.12.2024 16:44:38
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with