Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_electric
de04
de04.02
de04.02.01
ZHD90 - Wall mounted warning light · Plastic · Universal type
YIHEDA
yhd_electric
de04
de04.02
de04.02.01
ZHD90 - Wall mounted warning light · Plastic · Universal type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZHD90-3-A-02-W-RYG
Vertical Mode
Expand Table
Reset filters
EN
1/5
code
CODE
type
TYPE
Material
MAT
Color Layers
COLC
Installation method
AZFS
rated voltage
EDDY
Sound form
SYXS
Color order (top-down)
COLS
Appearance of lampshade
DZWG
Luminous form
FGXS
wiring method
JXFS
power
GL [W]
Protection level
FHDJ
website link
LINK
1
|
ZHD90-3-A-02-W-RYG
ZHD90
Universal
plastic
3 (3rd floor)
A (wall mounted)
02(AC/DC 24V)
W (no sound)
RYG (red, yellow, green)
No specified (silver)
Chang Liang
Power direct input type (common positive and negative universal)
3.8
IP65
website link
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- ZHD90
Shorttext
Wall mounted warning light · Plastic · Universal type
Perubahan terakhir
29.05.2026 10:08:51
Unit
Kata kunci
Electrical
Electronic
Electronic Components
Gallery
LED
Wall mounted
Warning Light
light
plastic
universal type
warning lights
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
ZHD90-3-A-02-W-RYG
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)