Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 58
5237
Tidak ditemukan? Minta katalog
Kata kunci: 312
5215
Enrichments
3674
Functionalities
49
Delivery countries/regions
24
Unit
5237
File types
5177
Kategori
142
Klasifikasi
142
Certificates
1
Filter
Cam switch
A cam switch is a mechanical device used to control an electrical or mechanical process. It consists of a cam connected to a switch that generates a signal when contact is made with the cam. Cam switches are used in many fields, such as the automotive industry, the aircraft industry, and the marine industry.