Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 113
18 719
Tidak ditemukan? Minta katalog
Kata kunci: 1227
18 117
Enrichments
2499
Functionalities
5219
Delivery countries/regions
1656
Unit
18 659
File types
18 644
Kategori
6707
Klasifikasi
6707
Standar
1071
Certificates
6424
Filter
Clamping device
A clamping device is a device used to clamp or lock metal or plastic pipes, tubes or cables. There are several types of clamping devices designed for different applications and materials. However, most clamping devices are made of metal or plastic and consist of two or more parts that are assembled with screws, rivets or other fasteners.