Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
Catalogs: 90
8371
Tidak ditemukan? Minta katalog
Kata kunci: 667
8164
Enrichments
414
Functionalities
3368
Delivery countries/regions
9
Unit
8213
File types
7917
Kategori
4196
Klasifikasi
4196
Standar
1070
Certificates
3464
Filter
HAND TAP
A hand tap is a drill used for cutting threads in metal. The cutting edge is attached to one end of the drill and is made of a hard, sharp metal. The drill is inserted into the metal with the cutting edge facing forward and turned by hand. The cutting edge cuts the thread in the metal as the drill moves forward.