Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 44
2426
Tidak ditemukan? Minta katalog
Kata kunci: 323
2401
Unit
2410
File types
2310
Kategori
17
Klasifikasi
17
Certificates
17
Filter
Turntable
The turntable is a railroad equipment that allows trains to arrive and depart on different tracks. It is used to divert trains and consists of a round plate that can rotate. There are several tracks on the turntable, which are connected to the tracks of the station. Trains can run onto the turntable and then switch to another track. The turntable is controlled from an operating center.