Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
Parole chiave: 3
46
Arricchimenti
46
Unità
46
Tipi di file
46
Categorie
46
Classificazioni
46
icotek
EAN (EAN)
46
Headline product family (HEADLINE_PRODUCT_FAMILY)
46
Article name (ARTICLE_NAME)
46
Short description (SHORT_DESCRIPTION)
46
Product description (PRODUCT_DESCRIPTION)
46
PU (PU)
46
IP protection class (IP_PROTECTION_CLASS)
36
Flame class (FLAME_CLASS)
46
Operating temperature min. (OPERATING_TEMPERATURE_MIN_)
46
Operating temperature max. (OPERATING_TEMPERATURE_MAX_)
46
Material (MATERIAL)
46
Colour (COLOUR)
46
Length (LENGTH)
32
Height (HEIGHT)
36
Mounting height (MOUNTING_HEIGHT)
36
For max. number of cables (FOR_MAX__NUMBER_OF_CABLES)
36
Max. cable diameter (MAX__CABLE_DIAMETER)
36
Material base frame (MATERIAL_BASE_FRAME)
22
Filtro
icotek Catalogo CAD

icotek Catalogo CAD

Cable entry plates for the food industryQui puoi trovare i modelli CAD di icotek dalle aree KEL-DPU-HD, KEL-DPZ-HD round, KEL-ER-BL | KEL-ER-BL-E, ST-B-HD | ST-B-HDD
EN
Filtra per catalogo
Tutti i paesi/regioni di consegna
Tutti i mercati
Rami:
Germania
Eschach 73569
icotek GmbH
Headquarters
Bischof-von-Lipp-Str.1
DEEschach
+49 (0) 7175 923 80 - 0
+49 (0) 7175 923 80 - 50