Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

36064

Expand Table
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
Material 1
MATERIAL_1
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
36064
4251269302046
Supports for mounting rails
MF-A68
Mounting feet for 10 x 3 mm bus bars and 35 mm top hat DIN rails.
There are 4 models of supports for mounting bus bars 10 × 3 mm or 35 mm top hat DIN rails.Various supports are available to provide solutions for different conditions.A mounting clip is used for fastening the bus bar to the supports. The support has M6 female screw threads to affix the mounting clip of the DIN rail with a M6 screw.
10
Mild steel, galvanically zinc plated
80 mm
20 mm
68 mm
Comprimi la tabella (1 prodotto)
Numero d'ordine36064
Ultime modifiche17.12.2024 10:52:03
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-40-05-56 Braccio di supporto del profilo per il sistema di supporto dei cavi

ETIM 10.0

EC000882 Profile support arm for cable support system