Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SFL467002R4311 + AF146-30-11B-43 Contactor

Expand Table
EN
1/5
Product ID
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
Rated control supply voltage Us at AC 60HZ
EF003979 [V]
Rated control supply voltage Us at DC
EF003980 [V]
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
1SFL467002R1200
AF146-30-00B-12
AF146-30-00B-12 Contactor
Contactor without aux. Block
The AF146-30-00B-12 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478370
1SFL467002R1200
48 - 130
48 - 130
48 - 130
1SFL467002R1300
AF146-30-00B-13
AF146-30-00B-13 Contactor
Contactor without aux. Block
The AF146-30-00B-13 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478387
1SFL467002R1300
100 - 250
100 - 250
100 - 250
1SFL467002R1400
AF146-30-00B-14
AF146-30-00B-14 Contactor
Contactor without aux. Block
The AF146-30-00B-14 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478394
1SFL467002R1400
250 - 500
250 - 500
250 - 500
1SFL467002R4200
AF146-30-00B-42
AF146-30-00B-42 Contactor
Contactor without aux. Block
The AF146-30-00B-42 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (110-120 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560839
1SFL467002R4200
110 - 120
110 - 120
- - -
1SFL467002R4300
AF146-30-00B-43
AF146-30-00B-43 Contactor
Contactor without aux. Block
The AF146-30-00B-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560877
1SFL467002R4300
220 - 240
220 - 240
- - -
1SFL467002R1111
AF146-30-11B-11
AF146-30-11B-11 Contactor
Contactor with one aux. Block on the left hand side
The AF146-30-11B-11 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478400
1SFL467002R1111
24 - 60
24 - 60
20 - 60
1SFL467002R1211
AF146-30-11B-12
AF146-30-11B-12 Contactor
Contactor with one aux. Block on the left hand side
The AF146-30-11B-12 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478417
1SFL467002R1211
48 - 130
48 - 130
48 - 130
1SFL467002R1311
AF146-30-11B-13
AF146-30-11B-13 Contactor
Contactor with one aux. Block on the left hand side
The AF146-30-11B-13 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500476987
1SFL467002R1311
100 - 250
100 - 250
100 - 250
1SFL467002R1411
AF146-30-11B-14
AF146-30-11B-14 Contactor
Contactor with one aux. Block on the left hand side
The AF146-30-11B-14 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478424
1SFL467002R1411
250 - 500
250 - 500
250 - 500
1SFL467002R4211
AF146-30-11B-42
AF146-30-11B-42 Contactor
Contactor with one aux. Block on the left hand side
The AF146-30-11B-42 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (110-120 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560846
1SFL467002R4211
110 - 120
110 - 120
- - -
1SFL467002R4311
AF146-30-11B-43
AF146-30-11B-43 Contactor
Contactor with one aux. Block on the left hand side
The AF146-30-11B-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560884
1SFL467002R4311
220 - 240
220 - 240
- - -
1SFL467002R1122
AF146-30-22B-11
AF146-30-22B-11 Contactor
Contactor with two aux. Blocks
The AF146-30-22B-11 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478431
1SFL467002R1122
24 - 60
24 - 60
20 - 60
1SFL467002R1222
AF146-30-22B-12
AF146-30-22B-12 Contactor
Contactor with two aux. Blocks
The AF146-30-22B-12 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478448
1SFL467002R1222
48 - 130
48 - 130
48 - 130
1SFL467002R1322
AF146-30-22B-13
AF146-30-22B-13 Contactor
Contactor with two aux. Blocks
The AF146-30-22B-13 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478455
1SFL467002R1322
100 - 250
100 - 250
100 - 250
1SFL467002R1422
AF146-30-22B-14
AF146-30-22B-14 Contactor
Contactor with two aux. Blocks
The AF146-30-22B-14 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500478479
1SFL467002R1422
250 - 500
250 - 500
250 - 500
1SFL467002R4222
AF146-30-22B-42
AF146-30-22B-42 Contactor
Contactor with two aux. Blocks
The AF146-30-22B-42 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (110-120 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560853
1SFL467002R4222
110 - 120
110 - 120
- - -
1SFL467002R4322
AF146-30-22B-43
AF146-30-22B-43 Contactor
Contactor with two aux. Blocks
The AF146-30-22B-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560891
1SFL467002R4322
220 - 240
220 - 240
- - -
1SFL467001R3100
AF146-30-00-31
AF146-30-00-31 Contactor
3-pole contactors with built-in PLC interface, without auxiliary contacts
The AF146-30-00-31 is a 3 pole - 1000 V IEC or 600 V UL contactor with double clamp, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560440
1SFL467001R3100
24 - 60
24 - 60
20 - 60
1SFL467001R3200
AF146-30-00-32
AF146-30-00-32 Contactor
3-pole contactors with built-in PLC interface, without auxiliary contacts
The AF146-30-00-32 is a 3 pole - 1000 V IEC or 600 V UL contactor with double clamp, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560471
1SFL467001R3200
48 - 130
48 - 130
48 - 130
Comprimi la tabella (60 prodotti)
Numero d'ordine1SFL467002R4311
Shorttext3-pole and 4-pole Contactors - AC or DC Operated
LongtextThe AF146-30-11B-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Ultime modifiche13.10.2025 15:58:20
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
Order Number1SFL467002R4311
Description longThe AF146-30-11B-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Product websitehttps://new.abb.com/products/ABB1SFL467002R4311
Customs Tariff Number8536490099
GTIN-Code7320500560884

ECLASS 14.0

27-37-10-03 Contattore di potenza

ECLASS 13.0

27-37-10-03 Contattore di potenza
adatto per il montaggio in serie (S/N)false
Rated operating power with AC-3, 400 V75
Number of making contacts and main contacts3
quantità di contatti principali d'apertura0
quantità di contatti ausiliari di chiusura1
quantità di contatti ausiliari d'apertura1
Rated operating current Ie with AC-3, 400 V146
Rated operating current Ie with AC-1, 400 V225
min. rated control voltage Us with AC 50 Hz220 - 240
min. rated control voltage Us with AC 60 Hz220 - 240
min. rated control voltage Us with DC- - -
esecuzione del collegamentoScrew connection
tipo di attivazioneAC

ECLASS 12.0

27-37-10-03 Contattore di potenza
adatto per il montaggio in serie (S/N)false
Rated operating power with AC-3, 400 V75
Number of making contacts and main contacts3
quantità di contatti principali d'apertura0
quantità di contatti ausiliari di chiusura1
quantità di contatti ausiliari d'apertura1
Rated operating current Ie with AC-3, 400 V146
Rated operating current Ie with AC-1, 400 V225
min. rated control voltage Us with AC 50 Hz220 - 240
max. rated control supply voltage Us220 - 240
min. rated control voltage Us with AC 60 Hz220 - 240
min. rated control voltage Us with DC- - -
esecuzione del collegamentoScrew connection
tipo di attivazioneAC

ETIM 10.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V75
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact1
Number of auxiliary contacts as normally closed contact1
Rated operation current Ie at AC-3, 400 V146
Rated operation current Ie at AC-1, 400 V225
Rated control supply voltage Us at AC 50HZ220 - 240
Rated control supply voltage Us at AC 60HZ220 - 240
Rated control supply voltage Us at DC- - -
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC
Rated operation power NEMA37.2850

ETIM 9.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V75
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact1
Number of auxiliary contacts as normally closed contact1
Rated operation current Ie at AC-3, 400 V146
Rated operation current Ie at AC-1, 400 V225
Rated control supply voltage Us at AC 50HZ220 - 240
Rated control supply voltage Us at AC 60HZ220 - 240
Rated control supply voltage Us at DC- - -
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC
Rated operation power NEMA37.2850

ETIM 8.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V75
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact1
Number of auxiliary contacts as normally closed contact1
Rated operation current Ie at AC-3, 400 V146
Rated operation current Ie at AC-1, 400 V225
Rated control supply voltage Us at AC 50HZ220 - 240
Rated control supply voltage Us at AC 60HZ220 - 240
Rated control supply voltage Us at DC- - -
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC
Rated operation power NEMA37.2850