Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SFL527002R3200 + AF205-30-00-32 Contactor

Expand Table
EN
1/5
Product ID
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
Rated control supply voltage Us at AC 60HZ
EF003979 [V]
Rated control supply voltage Us at DC
EF003980 [V]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
1SFL527002R1411
AF205-30-11-14
AF205-30-11-14 Contactor
Contactor with one aux. Block on the left hand side
The AF205-30-11-14 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500480571
1SFL527002R1411
250 - 500
250 - 500
250 - 500
1SFL527002R4211
AF205-30-11-42
AF205-30-11-42 Contactor
Contactor with one aux. Block on the left hand side
The AF205-30-11-42 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (110-120 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560976
1SFL527002R4211
110 - 120
110 - 120
- - -
1SFL527002R4311
AF205-30-11-43
AF205-30-11-43 Contactor
Contactor with one aux. Block on the left hand side
The AF205-30-11-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561027
1SFL527002R4311
220 - 240
220 - 240
- - -
1SFL527002R1122
AF205-30-22-11
AF205-30-22-11 Contactor
Contactor with two aux. Blocks
The AF205-30-22-11 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500480588
1SFL527002R1122
24 - 60
24 - 60
20 - 60
1SFL527002R1222
AF205-30-22-12
AF205-30-22-12 Contactor
Contactor with two aux. Blocks
The AF205-30-22-12 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500480595
1SFL527002R1222
48 - 130
48 - 130
48 - 130
1SFL527002R1322
AF205-30-22-13
AF205-30-22-13 Contactor
Contactor with two aux. Blocks
The AF205-30-22-13 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500480601
1SFL527002R1322
100 - 250
100 - 250
100 - 250
1SFL527002R1422
AF205-30-22-14
AF205-30-22-14 Contactor
Contactor with two aux. Blocks
The AF205-30-22-14 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500480618
1SFL527002R1422
250 - 500
250 - 500
250 - 500
1SFL527002R4222
AF205-30-22-42
AF205-30-22-42 Contactor
Contactor with two aux. Blocks
The AF205-30-22-42 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (110-120 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500560983
1SFL527002R4222
110 - 120
110 - 120
- - -
1SFL527002R4322
AF205-30-22-43
AF205-30-22-43 Contactor
Contactor with two aux. Blocks
The AF205-30-22-43 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a control voltage range (220-240 V 50/60 Hz),faster operation time, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561034
1SFL527002R4322
220 - 240
220 - 240
- - -
1SFL527002R3100
AF205-30-00-31
AF205-30-00-31 Contactor
3-pole contactors with built-in PLC interface, without auxiliary contacts
The AF205-30-00-31 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561713
1SFL527002R3100
24 - 60
24 - 60
20 - 60
1SFL527002R3200
AF205-30-00-32
AF205-30-00-32 Contactor
3-pole contactors with built-in PLC interface, without auxiliary contacts
The AF205-30-00-32 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561744
1SFL527002R3200
48 - 130
48 - 130
48 - 130
1SFL527002R3300
AF205-30-00-33
AF205-30-00-33 Contactor
3-pole contactors with built-in PLC interface, without auxiliary contacts
The AF205-30-00-33 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500477021
1SFL527002R3300
100 - 250
100 - 250
100 - 250
1SFL527002R3400
AF205-30-00-34
AF205-30-00-34 Contactor
3-pole contactors with built-in PLC interface, without auxiliary contacts
The AF205-30-00-34 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500481400
1SFL527002R3400
250 - 500
250 - 500
250 - 500
1SFL527002R3111
AF205-30-11-31
AF205-30-11-31 Contactor
3-pole contactors with built-in PLC interface, with 1 N.O + 1 N.C auxiliary contacts
The AF205-30-11-31 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561720
1SFL527002R3111
24 - 60
24 - 60
20 - 60
1SFL527002R3211
AF205-30-11-32
AF205-30-11-32 Contactor
3-pole contactors with built-in PLC interface, with 1 N.O + 1 N.C auxiliary contacts
The AF205-30-11-32 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561751
1SFL527002R3211
48 - 130
48 - 130
48 - 130
1SFL527002R3311
AF205-30-11-33
AF205-30-11-33 Contactor
3-pole contactors with built-in PLC interface, with 1 N.O + 1 N.C auxiliary contacts
The AF205-30-11-33 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500480762
1SFL527002R3311
100 - 250
100 - 250
100 - 250
1SFL527002R3411
AF205-30-11-34
AF205-30-11-34 Contactor
3-pole contactors with built-in PLC interface, with 1 N.O + 1 N.C auxiliary contacts
The AF205-30-11-34 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500481417
1SFL527002R3411
250 - 500
250 - 500
250 - 500
1SFL527002R3122
AF205-30-22-31
AF205-30-22-31 Contactor
3-pole contactors with built-in PLC interface, with 2N.O + 2N.C auxiliary contacts
The AF205-30-22-31 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561737
1SFL527002R3122
24 - 60
24 - 60
20 - 60
1SFL527002R3222
AF205-30-22-32
AF205-30-22-32 Contactor
3-pole contactors with built-in PLC interface, with 2N.O + 2N.C auxiliary contacts
The AF205-30-22-32 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
7320500561768
1SFL527002R3222
48 - 130
48 - 130
48 - 130
Comprimi la tabella (43 prodotti)
Numero d'ordine1SFL527002R3200
Shorttext3-pole and 4-pole Contactors - AC or DC Operated
LongtextThe AF205-30-00-32 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Ultime modifiche13.10.2025 15:58:25
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
Order Number1SFL527002R3200
Description longThe AF205-30-00-32 is a 3 pole - 1000 V IEC or 600 V UL contactor with Main Circuit Bars, controlling motors up to 110 kW / 400 V AC (AC-3) or 150 hp / 480 V UL and switching power circuits up to 350 A (AC-1) or 300 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (48-130 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
Product websitehttps://new.abb.com/products/ABB1SFL527002R3200
Customs Tariff Number8536490099
GTIN-Code7320500561744

ECLASS 14.0

27-37-10-03 Contattore di potenza

ECLASS 13.0

27-37-10-03 Contattore di potenza
adatto per il montaggio in serie (S/N)false
Rated operating power with AC-3, 400 V110
Number of making contacts and main contacts3
quantità di contatti principali d'apertura0
quantità di contatti ausiliari di chiusura0
quantità di contatti ausiliari d'apertura0
Rated operating current Ie with AC-3, 400 V205
Rated operating current Ie with AC-1, 400 V350
min. rated control voltage Us with AC 50 Hz48 - 130
min. rated control voltage Us with AC 60 Hz48 - 130
min. rated control voltage Us with DC48 - 130
esecuzione del collegamentoScrew connection
tipo di attivazioneAC/DC

ECLASS 12.0

27-37-10-03 Contattore di potenza
adatto per il montaggio in serie (S/N)false
Rated operating power with AC-3, 400 V110
Number of making contacts and main contacts3
quantità di contatti principali d'apertura0
quantità di contatti ausiliari di chiusura0
quantità di contatti ausiliari d'apertura0
Rated operating current Ie with AC-3, 400 V205
Rated operating current Ie with AC-1, 400 V350
min. rated control voltage Us with AC 50 Hz48 - 130
max. rated control supply voltage Us48 - 130
min. rated control voltage Us with AC 60 Hz48 - 130
min. rated control voltage Us with DC48 - 130
esecuzione del collegamentoScrew connection
tipo di attivazioneAC/DC

ETIM 10.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V110
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact0
Number of auxiliary contacts as normally closed contact0
Rated operation current Ie at AC-3, 400 V205
Rated operation current Ie at AC-1, 400 V350
Rated control supply voltage Us at AC 50HZ48 - 130
Rated control supply voltage Us at AC 60HZ48 - 130
Rated control supply voltage Us at DC48 - 130
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC/DC
Rated operation power NEMA55.9275

ETIM 9.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V110
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact0
Number of auxiliary contacts as normally closed contact0
Rated operation current Ie at AC-3, 400 V205
Rated operation current Ie at AC-1, 400 V350
Rated control supply voltage Us at AC 50HZ48 - 130
Rated control supply voltage Us at AC 60HZ48 - 130
Rated control supply voltage Us at DC48 - 130
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC/DC
Rated operation power NEMA55.9275

ETIM 8.0

EC000066 Power contactor, AC switching
Modular versionfalse
Rated operation power at AC-3, 400 V110
Number of normally open contacts as main contact3
Number of normally closed contacts as main contact0
Number of auxiliary contacts as normally open contact0
Number of auxiliary contacts as normally closed contact0
Rated operation current Ie at AC-3, 400 V205
Rated operation current Ie at AC-1, 400 V350
Rated control supply voltage Us at AC 50HZ48 - 130
Rated control supply voltage Us at AC 60HZ48 - 130
Rated control supply voltage Us at DC48 - 130
Type of electrical connection of main circuitScrew connection
Voltage type for actuatingAC/DC
Rated operation power NEMA55.9275