Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Essentra Components
Access Hardware
Catches & Catch Plates
Magnetic Catches
Screw In Magnetic Catches - Metal Casing
AN-184 - Screw In Magnetic Catches - Metal Casing
Essentra Components
...
Magnetic Catches
Screw In Magnetic Catches - Metal Casing
AN-184 - Screw In Magnetic Catches - Metal Casing
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AN-184
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part No.
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
Description
DESCRIPTION
1
AN-184
1077300
-
-
Catch - 2L x 1W x 5/8 , Strike - 1L x 3/4W
Comprimi la tabella (1 prodotto)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Essentra Components
- AN-184
Shorttext
Screw In Magnetic Catches - Metal Casing
Ultime modifiche
10.07.2014 12:24:01
Parole chiave
Access
Catch Plates
Catches
Components
Hardware
Magnetic Catches
Metal Casing
Screw