Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BASNA4900-2RS

Expand Table
EN
1/5
code
CODE
type
TYPE
Bearing national standard material
MAT1
Bearing material is equivalent
MAT2
Bearing Type
XH
d
DD [mm]
F
F [mm]
D
D [mm]
C
C [mm]
B
B [mm]
r(min)
RR [mm]
S
S [mm]
Basic rated load Cr (dynamic)
CR [N]
Basic rated load Cor (static)
COR [N]
Cur (fatigue limit load)
CUR [N]
1|BASNA4900-2RS
2|BASNA4900-2RS-J
BAS
Standard type, open type, with inner ring with seal on both sides
GCr15
SUJ2
NA4900-2RS
10
14
22
13
14
0.3
0.5
6160
5520
0
BAS...-J
Imported type, open type, with inner ring with seal on both sides
GCr15
SUJ2
NA4900-2RS
10
14
22
13
14
0.3
0.5
7700
6900
1360
Comprimi la tabella (2 prodotti configurabili)
ShorttextNeedle roller bearings with ribs Standard/Imported Open type · Sealed on both sides with inner ring
Ultime modifiche25.11.2025 10:51:27
Unità

Classificazioni

CNS

CNSERPBASE Object Properties