Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BWL07-089

Expand Table
EN
1/5
code
CODE
type
TYPE
type
TYPE1
material
MAT
surface preparation
SUR
specification
SPE
Matching octagon model
MON
Reference weight
CKZL [kg/pcs]
Website link
LINK
1|BWL07-089
BWL07
Connector
Triangle corner type
aluminium alloy
---
089
BWL01
1.9
Website link
Comprimi la tabella (1 prodotto configurabile)
ShorttextOctagon grab accessories/Triangle corner type/Column pipe connection type/Connector
Ultime modifiche25.11.2025 10:51:25
Unità

Classificazioni

CNS

CNSERPBASE Object Properties