Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BB1024

Expand Table
EN
1/5
Model
MODEL
Place Of Origin
LV1
Material
MAT
Code
CODE
d
FIX02 [mm]
d Tolerance
FIX04 [mm]
D
FIX06 [mm]
D Tolerance
FIX08 [mm]
B
FIX10 [mm]
B Tolerance
FIX12 [mm]
F
FIX14 [mm]
F1
FIX16 [mm]
d1
FIX18 [mm]
d1 Tolerance
FIX20 [mm]
D1
FIX22 [mm]
D1 Tolerance
FIX24 [mm]
B1
FIX26 [mm]
B1 Tolerance
FIX28 [mm]
Allowable Rotational Speed (Reference)
FIX30 [rpm]
Mass(Reference)
FIX32 [g]
1
2
3
4
5
6
7
8
9
10
11
BB0414
Imported
Equivalent to SUJ2
B0414
4
+0.140/+0.020
14
-0.095/-0.365
2
0/-0.01
13
5
4
+0.200/+0.020
14
-0.032/-0.302
1
+0.05/-0.05
5200
2.7
BB0515
Imported
Equivalent to SUJ2
B0515
5
+0.140/+0.020
15
-0.095/-0.365
2
0/-0.01
14
6
5
+0.200/+0.020
15
-0.032/-0.302
1
+0.05/-0.05
5200
2.8
BB0619
Imported
Equivalent to SUJ2
B0619
6
+0.140/+0.020
19
-0.110/-0.440
2
0/-0.01
18
7
6
+0.200/+0.020
19
-0.040/-0.370
1
+0.05/-0.05
4700
5.0
BB0821
Imported
Equivalent to SUJ2
B0821
8
+0.175/+0.025
21
-0.110/-0.440
2
0/-0.01
20
9
8
+0.245/+0.025
21
-0.040/-0.370
1
+0.05/-0.05
4500
6.0
BB1024
Imported
Equivalent to SUJ2
B1024
10
+0.175/+0.025
24
-0.110/-0.440
2
0/-0.01
23
12
10
+0.245/+0.025
24
-0.040/-0.370
1
+0.05/-0.05
4200
9.0
BB1226
Imported
Equivalent to SUJ2
B1226
12
+0.212/+0.032
26
-0.110/-0.440
2
0/-0.01
25
14
12
+0.302/+0.032
26
-0.040/-0.370
1
+0.05/-0.05
3700
9.0
BB1528
Imported
Equivalent to SUJ2
B1528
15
+0.212/+0.032
28
-0.110/-0.440
2
0/-0.01
27
17
15
+0.302/+0.032
28
-0.040/-0.370
1
+0.05/-0.05
3200
10.0
BB1730
Imported
Equivalent to SUJ2
B1730
17
+0.212/+0.032
30
-0.110/-0.440
2
0/-0.01
29
19
17
+0.302/+0.032
30
-0.040/-0.370
1
+0.05/-0.05
3000
12.0
BB2035
Imported
Equivalent to SUJ2
B2035
20
+0.250/+0.004
35
-0.120/-0.510
2
0/-0.01
34
22
20
+0.370/+0.040
35
-0.050/-0.440
1
+0.05/-0.05
2500
15.0
BB2542
Imported
Equivalent to SUJ2
B2542
25
+0.250/+0.004
42
-0.130/-0.520
2
0/-0.01
41
29
25
+0.370/+0.040
42
-0.050/-0.440
1
+0.05/-0.05
2100
21.0
BB3047
Imported
Equivalent to SUJ2
B3047
30
+0.250/+0.004
47
-0.130/-0.520
2
0/-0.01
46
34
30
+0.370/+0.040
47
-0.050/-0.440
1
+0.05/-0.05
1800
24.0
Comprimi la tabella (11 prodotti configurabili)
Numero d'ordineM_BB1024
ShorttextThrust Needle Roller Bearings
Ultime modifiche17.10.2023 03:12:03
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties