Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MAXR33R-S43BB1000-H43BB1000-C43BB1000 + PLE120 (8:1) + BMH1002xxxA2A + PLE80 (5:1) + BMH1001xxxA2A + PLE80 (8:1) + BMH0702xxxF2A

Expand Table
EN
1/5
Product
P
Design
BF
Size of the base axis
BG
Number of independent axes/directions
AAB
Configuration
A
Type and size of the base axis
TBX
Carriage drive element
LAX
Guide type
FX
Stroke
HUBX [mm]
Stroke position
HUBSTX [mm]
Motor interface
GMSX
Gearing
GX
Reduction Ratio
RRX
Motor
MX
Motor connection
MAX
Motor options
MOX
1
Multi axes system
Portal robot
80
three axes system
Right configuration
MAX S43
Toothed belt
Ball bearing guide
1000
500
with motor, with gearbox
Straight planetary gearbox (Neugart) - PLE 120
8:1
Servo motors BMH 1002
Rotatable angle connectors
-
Comprimi la tabella (1 prodotto configurabile)
ShorttextPortal robot
Ultime modifiche10.10.2022 08:50:30
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
Type CodeMAXR33R-S43BB1000-H43BB1000-C43BB1000 + PLE120 (8:1) + BMH1002xxxA2A + PLE80 (5:1) + BMH1001xxxA2A + PLE80 (8:1) + BMH0702xxxF2A