Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
NUSSER
Benches
Rothenburg - Bench
NUSSER
Benches
Rothenburg - Bench
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B3190-0100
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Description
DESC
Article Number
ARTNR
Drawing Number
DN
LOD Level
LODLEVEL
Wood Variant
WV
Metal Design (colour)
MD
Weight
W [kg]
Variant 1
V
Variant 2
V2
1
Bank Rothenburg
B3190
AQ239 510.00.B
400
FSC 100%
Color coated in DB703
43
with Backrest
to plug on GOK
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
NUSSER
- Rothenburg
Numero d'ordine
B3190
Shorttext
Bench
Ultime modifiche
23.10.2024 13:28:49
Unità
Parole chiave
Bench
Benches
Classificazioni
By BIM categories
BIM_GARDEN_FURNITURE Garden furniture
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
50-09-04-01 Panchina per esterni
IFC4
IFC4_IFCFURNITURE Furniture
OmniClass 2006
23-40_10_11_14 23-40 10 11 14 Exterior Seating
OmniClass
23-11 29 13 11 23-11 29 13 11 - Exterior Benches
BIMHawk PDT
PDT_SEAT Seat
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Uniclass2015
40_50_12_33 40 50 12 33 - Garden benches