Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
SATA
Rod Type Actuator
SC110
SC110 - Rod Type Actuator
SATA
Rod Type Actuator
SC110
SC110 - Rod Type Actuator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SC110-AL05-S50-M2-P1500W
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Model
MODEL
Installation method
IM
Lead
LEAD [mm]
Stroke
S [mm]
Position
POS [mm]
Motor direction
MP
Motor Brand
MB
Motor Output
MO
Motor Brake
BRAKE
Length of Actuator
L [mm]
A [mm]
KG
KG [kg]
1
SC110
A : Make thread hole in actuators body
05
50
0
M2 : Motor outboard
P : Panasonic
1500 : 1500W
Blank: Without Brake
538.00
498.0
21.10
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
SATA
- SC110
Shorttext
Rod Type Actuator
Ultime modifiche
09.07.2025 07:54:33
Unità
Parole chiave
Actuator
Rod Type
Classificazioni
CNS
CNSERPBASE Object Properties
Type Code
SC110-AL05-S50-M2-P1500W
CNSPHYPROP Physical Properties