Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
TBI MOTION
Ball Spline
SGF Series
SGF - Ball spline
TBI MOTION
Ball Spline
SGF Series
SGF - Ball spline
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SGF016T2NNS-50-P0+SS
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Spline outer cylinder
SOC
Nominal shaft diameter
NSD [mm]
Number of bead rows
NOBR
Flange type
FT
Precision of spline shaft
POSS
Spline shaft type
SST
Thread Stroke
STROKE [mm]
Pre compression level
PCL
Number of spline outer tubes
SOCN
Surface treatment of spline outer cylinder
STOSOC
Surface treatment of spline shaft
STOSS
Front Shoulder Form
OPT1
Back Shoulder Form
OPT2
Forward and reverse
TYPE1
Forward and reverse
TYPE2
1
2
3
4
5
6
7
8
9
10
SGF: Flange type
006
T2: Second row
N: Full circle
N: Common
S: Solid spline shaft
25
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
008
T2: Second row
N: Full circle
N: Common
S: Solid spline shaft
27
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
010
T2: Second row
N: Full circle
N: Common
S: Solid spline shaft
33
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
013
T2: Second row
N: Full circle
N: Common
S: Solid spline shaft
36
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
016
T2: Second row
N: Full circle
N: Common
S: Solid spline shaft
50
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
020
T2: Second row
N: Full circle
N: Common
S: Solid spline shaft
60
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
025
T4: Four rows
N: Full circle
N: Common
S: Solid spline shaft
74
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
030
T4: Four rows
N: Full circle
N: Common
S: Solid spline shaft
83
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
040
T4: Four rows
N: Full circle
N: Common
S: Solid spline shaft
103
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SGF: Flange type
050
T4: Four rows
N: Full circle
N: Common
S: Solid spline shaft
128
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
Comprimi la tabella (10 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
TBI MOTION
- SGF
Shorttext
Ball spline
Ultime modifiche
14.03.2025 06:47:51
Unità
Parole chiave
Ball spline
MOTION
series
Classificazioni
CNS
CNSERPBASE Object Properties