Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
NEMO
decorative
NEMO
decorative
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CLARITAS
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
Immagine anteprima
PREVIEWPERLINE
ORDERNO
color temperature
COLOR_TEMPERATURE
emission
EMISSION
luminous flux
LUMINOUS_FLUX
switching
SWITCHING
tension
TENSION
total power
TOTAL_POWER
name
NAME
source
SOURCE
certifications
CERTIFICATIONS
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
BORNE BÉTON GRANDE
3000K
direct
1920lm
110230V
38,4W
BORNE BÉTON GRANDE
LED board
LUNA
diffused
dimmer TRIAC
230V
100W
LUNA
E27 A60
ILIUM PENDANT
downlight, flood
dimmable, according to bulb
230V
50W
ILIUM PENDANT
E27 halo par20 bulb
Cubo ceiling
3000K
diffused downlight
885lm
dimmable 1-10 V, push
110230V
16W
Cubo ceiling
LED board
LIDO
diffused
dimmable, according to bulb
230V
75W
LIDO
E27 A60
K-Hole
orientable
dimmable TRIAC, according to bulb
230V
60W
K-Hole
G53 QR111
QUARTO
diffused
dimmable, according to bulb
230V
60W
QUARTO
E27 A60
QUADRA
diffused
dimmable, according to bulb
230V
75W
QUADRA
E27 A60
Vessel
3000K
Up + Down
1280+2560lm
mono switch, dimmable 0-10V
220240V
16+32W
Vessel
NUVOLA PENDANT MINOR
2700K
diffused
8000lm
dimmable 1-10V
110240V
90W
NUVOLA PENDANT MINOR
CLARITAS
indirect, orientable
dimmable, according to bulb
230V
150W
CLARITAS
E27 A60
APPLIQUE À VOLET PIVOTANT DOUBLE
indirect orientable
dimmable according to bulb
230V
2x40W
APPLIQUE À VOLET PIVOTANT DOUBLE
E14
CROWN MINOR
diffused
dimmable, according to bulb
110230V
12x25W
CROWN MINOR
halopin G9 QT-14
CROWN MAJOR
diffused
dimmable, according to bulb
110230V
30x25W
CROWN MAJOR
halopin G9 QT-14
APPLIQUE DE MARSEILLE
double, direct + indirect
mono switch
230V
2x52W
APPLIQUE DE MARSEILLE
E27 A60
AM4Z
diffused
dimmable, according to bulb
230V
250W
AM4Z
E27 QT-32
AM2Z
diffused
dimmable, according to bulb
230V
250W
AM2Z
E27 QT-32
AM1N
diffused
dimmable, according to bulb
230V
150W
AM1N
E27 QT-32
AM4C
diffused
dimmable, according to bulb
230V
250W
AM4C
E27 QT-32
Comprimi la tabella (124 prodotti)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
NEMO
- decorative
Numero d'ordine
CLARITAS
Ultime modifiche
25.11.2020 14:27:50
Unità
Classificazioni
CNS
CNSERPBASE Object Properties