Installation protective conductor terminal block, Assembly instruction: In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. The corresponding support brackets can be found at phoenixcontact.com/products, nom. voltage: 400 V, nominal current: 38 A, Screw connection, 1 level, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Phoenix Contact GmbH & Co. KG
5
4046356817615
8.15
95
圧縮表現を表示 (1 product)
部品情報
類似部品
付属品
Request for quote (RFQ)
PHOENIX CONTACT - 3076039
オーダー番号
3076039
ショートテキスト
UTI 6-PE/L/NT
最終更新日
26.02.2026 18:57:25
単位
キーワード
クラフィシケーション
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-25-01-10 マルチレベル設置端末ブロック
ECLASS 13.0
27-25-01-10 マルチレベル設置端末ブロック
PE connection present
Yes
bridge shaft available
Yes
direct plug-in connection possible
No
hybrid type of actuation available
No
color
灰
Connection type (1)
Screw connection
flammability rating of the insulating material (based on UL 94)