2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドラッグ・アンド・ドロップするか、検索 するか、 ください。
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 3214024

テーブルを展開
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
3214024
PTI 16/S-PE
Installation protective conductor terminal block
Installation protective conductor terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Phoenix Contact GmbH & Co. KG
5
4046356702232
10.15
77.65
圧縮表現を表示 (1 product)
オーダー番号3214024
ショートテキストInstallation protective conductor terminal block
長文Installation protective conductor terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
最終更新日26.02.2026 18:57:28
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Description longInstallation protective conductor terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Description shortInstallation protective conductor terminal block
GTIN-Code4046356702232
Order Number3214024
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-01-10 マルチレベル設置端末ブロック
PE接続ありYes
ブリッジシャフトありYes
公称断面積16 mm^2
製品タイプPTI 16/S-PE
ジーティーエヌ4046356702232
メーカー商品番号3214024
メーカー名Phoenix Contact GmbH & Co. KG
クランプポイント数2
レベル数1
追加リンクのアドレスhttp://www.phoenixcontact.com/product/3214024
1極当たりの電力損失、電流依存 [PlIp]2.430 W
メーカー商品説明Installation protective conductor terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
メーカー製品名Installation protective conductor terminal block
定格電圧(DC時)500 V
メーカーのGLN4063151
最小導体断面積(プラスチックカラーなしのフェルール...0.500 mm^2
最大導体断面積(プラスチックカラーなしのフェルール...16 mm^2
最小導体断面(プラスチックカラー付きフェルール付き...0.500 mm^2
最大導体断面積(プラスチックカラー付きフェルール付...16 mm^2
直接プラグイン接続が可能No
最小ストリップ長18 mm
最大ストリップ長18 mm
定格電圧(AC時)500 V
公称断面での定格電流 [In]76 A
ハイブリッド・タイプのアクチュエーションが可能No
カラーgreen-yellow
内部でブリッジされたレベルNo

ECLASS 13.0

27-25-01-10 マルチレベル設置端末ブロック
max. connectable conductor cross-section multiple wire16 mm^2
min. connectable conductor cross-section multiple wire0.500 mm^2
PE connection presentYes
bridge shaft availableYes
nominal cross section16 mm^2
Product typePTI 16/S-PE
GTIN4046356702232
product article number of manufacturer3214024
Manufacturer namePhoenix Contact GmbH & Co. KG
number of clamping points2
Number of levels1
address of additional linkhttp://www.phoenixcontact.com/product/3214024
Power loss per pole, current-dependent [PlIp]2.430 W
Manufacturer product descriptionInstallation protective conductor terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer product designationInstallation protective conductor terminal block
Rated voltage (at DC)500 V
GLN of manufacturer4063151
min. conductor cross-section (flexible wire with ferrule without plastic collar)0.500 mm^2
max. conductor cross-section (flexible wire with ferrule without plastic collar)16 mm^2
min. conductor cross-section (flexible wire with ferrule with plastic collar)0.500 mm^2
max. conductor cross-section (flexible wire with ferrule with plastic collar)16 mm^2
direct plug-in connection possibleNo
min. stripping length18 mm
max. stripping length18 mm
rated voltage (at AC)500 V
rated current at nominal cross-section [In]76 A
hybrid type of actuation availableNo
height77.65 mm
colorgreen-yellow
depth49.6 mm
Connection type (1)Push-in connection
flammability rating of the insulating material (based on UL 94)V0
material of insulationPA
Max. line cross section, flexible16 mm^2
Max. line cross section, rigid16 mm^2
Min. line cross section, flexible0.500 mm^2
Min. line cross section, rigid0.500 mm^2
Levels internally bridgedNo
Closing plate requiredYes
width10.15 mm
Assembly typequick fastening

ETIM 10.0

EC001329 Multi level installation terminal block
Connectable conductor cross section multi-wired16 mm^2
Height77.65 mm
Depth49.6 mm
Type of electrical connection 1Push-in connection
Inflammability class of insulation material according to with UL94V0
Material insulation bodyPA
Connectable conductor cross section fine-strand without cable end sleeve16 mm^2
Connectable conductor cross section solid-core16 mm^2
Closing plate requiredYes
Width10.15 mm
Mounting methodquick fastening

ETIM 9.0

EC001329 Multi level installation terminal block
Connectable conductor cross section multi-wired16 mm^2
Height77.65 mm
Depth49.6 mm
Type of electrical connection 1Push-in connection
Inflammability class of insulation material according to with UL94V0
Material insulation bodyPA
Connectable conductor cross section fine-strand without cable end sleeve16 mm^2
Connectable conductor cross section solid-core16 mm^2
Closing plate requiredYes
Width10.15 mm
Mounting methodquick fastening
Add at least 2 products with