2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドラッグ・アンド・ドロップするか、検索 するか、 ください。
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RP25121AW30

テーブルを展開
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
clocking with pulse starting, variable
BAD607
1
Timing relay, ON-delay, 1 CO, 1 time ranges, 1.5-30s, 12-240 V AC/DC
Timing relay, electronic slow-operating 1 change-over contact, 1 time range 1.5...30 s 12-240 V AC/DC at 50/60 Hz AC with LED, Screw terminal timing relay SIRIUS 3RP25, slow-operating, for various switching operations involving time delays in control, starting, protection and regulation circuits, e.g. for cascaded motor startup. Wide range of applications due to wide variety of functions within a very small space. Can be used worldwide thanks to international approvals and wide range of voltages. The innovative enclosure concept in an industrial design offers labeled cover caps, removable terminals and much more. Available as single or multifunctional time relay with semi-conductor output or as electromechanical relay with or without positively driven operation, in each case with various connection technologies. The 3RP25 timing relays replace the well-proven 3RP15 series. SIRIUS relays - one range for every application.
887621914929
3RP2512-1AW30
3RP25121AW30
Siemens
T-REL. DELAYED 1CO CONT. 12-240V AC/DC
No
圧縮表現を表示 (1 product)
オーダー番号3RP25121AW30
ショートテキストTiming relay, ON-delay, 1 CO, 1 time ranges, 1.5-30s, 12-240 V AC/DC
長文Timing relay, electronic slow-operating 1 change-over contact, 1 time range 1.5...30 s 12-240 V AC/DC at 50/60 Hz AC with LED, Screw terminal timing relay SIRIUS 3RP25, slow-operating, for various switching operations involving time delays in control, starting, protection and regulation circuits, e.g. for cascaded motor startup. Wide range of applications due to wide variety of functions within a very small space. Can be used worldwide thanks to international approvals and wide range of voltages. The innovative enclosure concept in an industrial design offers labeled cover caps, removable terminals and much more. Available as single or multifunctional time relay with semi-conductor output or as electromechanical relay with or without positively driven operation, in each case with various connection technologies. The 3RP25 timing relays replace the well-proven 3RP15 series. SIRIUS relays - one range for every application.
最終更新日29.01.2026 19:00:28
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Description longTiming relay, electronic slow-operating 1 change-over contact, 1 time range 1.5...30 s 12-240 V AC/DC at 50/60 Hz AC with LED, Screw terminal timing relay SIRIUS 3RP25, slow-operating, for various switching operations involving time delays in control, starting, protection and regulation circuits, e.g. for cascaded motor startup. Wide range of applications due to wide variety of functions within a very small space. Can be used worldwide thanks to international approvals and wide range of voltages. The innovative enclosure concept in an industrial design offers labeled cover caps, removable terminals and much more. Available as single or multifunctional time relay with semi-conductor output or as electromechanical relay with or without positively driven operation, in each case with various connection technologies. The 3RP25 timing relays replace the well-proven 3RP15 series. SIRIUS relays - one range for every application.
Description shortTiming relay, ON-delay, 1 CO, 1 time ranges, 1.5-30s, 12-240 V AC/DC
GTIN-Code887621914929
Order Number3RP25121AW30
Type Code3RP25

ECLASS 14.0

27-37-16-05 時限継電器
出力、切り替え遅延/非遅延No
最小定格制御電圧 AC 50 Hzの場合12 0173-1#05-AAA153#004
最小定格制御電圧 AC 60 Hzの場合12 0173-1#05-AAA153#004
最小定格制御電圧 DC12 0173-1#05-AAA153#004
製品タイプ3RP25
ジーティーエヌ4011209943568
メーカー商品番号3RP2512-1AW30
メーカー名Siemens AG
ブランドSIRIUS
遅延リレー出力切替数1
遅延なしリレー出力のチェンジャー数。0
遅延リレー出力の開閉数0
遅延なしリレー出力の開閉数0
遅延リレー出力のシャッター数0
遅延なしリレー出力のシャッター数0
メーカー製品ルートSIRIUS
メーカー商品説明Timing relay, electronic slow-operating 1 change-over contact, 1 time range 1.5...30 s 12-240 V AC/DC at 50/60 Hz AC with LED, Screw terminal
メーカー製品名T-REL. DELAYED 1CO CONT. 12-240V AC/DC
高さ100 0173-1#05-AAA480#004
時間範囲の最低値1 0173-1#05-AAA203#004
深さ90 0173-1#05-AAA480#004
作動タイプAC/DC
時間範囲の最大値。30 0173-1#05-AAA203#004
半導体出力ありNo
リモートコントロール専用No
遠隔操作可能No
応答遅れがあるYes
タイムリレーはワイプ接点No
インパルスで始まる点滅機能、固定時間表示No
機能点滅、一時停止開始、一定時間表示No
スタートアップ・ワイピングありNo
インパルス形成が可能No
リセット遅延可能No
スター/デルタプレゼントNo
パルススタートによるクロッキング、可変No
ポーズスタート、可変クロックNo
電気接続の設計Screw connection
17.500 0173-1#05-AAA480#004
Compare multiple parts
Add at least 2 products with